Ready to ship from 24 hours
Quick consultation via WhatsApp chat
Service life calculator
Shopping Cart
(0)
DE-DE (DE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
DE
(EN)
Change Language :
DE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
dryspin lead screw technology
igus-icon-arrow-right
Lead screw nuts
igus-icon-arrow-right
Flange lead screw nuts
igus-icon-arrow-right
drylin® injection-moulded flange lead screw nuts, multi-start, thread cut, E7FLM
drylin® injection-moulded flange lead screw nuts, multi-start, thread cut, E7FLM
igus-icon-lupe
igus-icon-lupe
1 from 2
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
E7FLM-C-01-TR12X6P3
Ø d2 [mm]
24
b1 [mm]
25
Thread size
TR12X6P3
Product description
Technical data
Downloads
Product description
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Contact us
Contact details
Thorben Hendricks
igus-icon-phone
+49 2203 9649 9809
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up