dryspin injection moulded lead screw nut made of iglidur JPF | Type: universal flange | ACME thread | RH
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Material: iglidur JPF
Thread direction: right hand
Thread type: ACME
Version: Standard
Cylindrical lead screw nut with flange
igus-icon-lieferzeitJPFFRI-UF-01-1-4
38.1
51
69
1-4
The lead screw nut made of iglidur JPF is characterised by its versatile fixing options on the flange. Injection-moulded, ensuring high precision and load capacity.
Quiet running due to rounded tooth geometry and 30% longer service life due to asymmetry of the
dryspin thread geometry
Low replacement costs due to identical connection dimensions - no redesign necessary
Ongoing test program in the in-house test laboratory igus.eu/dryspin-testreports
Lubrication-free operation, PTFE-free and PFAS-free