dryspin lead screw nut out of iglide R | geometry: Flange | ACME-thread | RH

RFRI-01-1-5 product image
igus-icon-lupe
RFRI-01-1-5 technical drawing
igus-icon-lupe
1 from 2
RFRI-01-1-5 product image
RFRI-01-1-5 technical drawing
  • Material: iglide® R
  • Thread direction: Right-hand thread
  • Thread type: ACME
  • Design: Standard
  • Cylindrical lead screw nut with flange
igus-icon-lieferzeitRFRI-01-1-5
38.1 (1.5 in)
44.4 (1.75 in)
63.5 (2.5 in)
1-5

Consulting

I look forward to answering your questions

Shipping and consultation