Ready to ship from 24 hours
Download CAD
Service life calculator
Shopping Cart
(0)
INT (EN)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
INT
(EN)
Change Language :
INT (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
dryspin lead screw technology
igus-icon-arrow-right
Lead screw nuts
igus-icon-arrow-right
ACME nuts class 2G
igus-icon-arrow-right
dryspin injection moulding lead screw nuts made of iglidur J4 | Shape: flange | ACME thread | RH
dryspin injection moulding lead screw nuts made of iglidur J4 | Shape: flange | ACME thread | RH
igus-icon-lupe
Material: iglidur J4
Thread direction: right hand
Thread type: ACME
Version: Standard
Cylindrical lead screw nut with flange
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
J4FRI-C-01-1-5
Ø d2 [mm]
1.5
b1 [mm]
2
Thread size
1-5
Product description
Technical data
Product description
igus-icon-plus
Technical data
igus-icon-plus
igus-icon-arrow-up