Ready to ship from 24 hours
Download CAD
Service life calculator
Shopping Cart
(0)
INT (EN)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
INT
(EN)
Change Language :
INT (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
dryspin lead screw technology
igus-icon-arrow-right
Lead screw nuts
igus-icon-arrow-right
ACME nuts class 2G
igus-icon-arrow-right
dryspin injection moulded lead screw nut out of iglide J4 | geometry: flange | ACME-thread | LH
dryspin injection moulded lead screw nut out of iglide J4 | geometry: flange | ACME-thread | LH
igus-icon-lupe
Material: iglidur J4
Gewinderichtung: Linksgewinde
Gewindeart: ACME
Design: Zero-Backlash
Zylindrische Gewindemutter mit Flansch
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
J4FLI-C-01-1-5
Ø d2 [mm]
38.1 (1.5 in)
b1 [mm]
2
Thread size
1-5
Productdescription
Technical data
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
igus-icon-arrow-up