drygear® worm gear PRT, installation size 20, asymmetrical

RL-D-20-102-38-01035 product image
igus-icon-lupe
RL-D-20-102-38-01035 product image
igus-icon-lupe
RL-D-20-102-38-01035 product image
igus-icon-lupe
RL-D-20-102-38-01035 product image
igus-icon-lupe
RL-D-20-102-38-01035 technical drawing
igus-icon-lupe
1 from 5
drygear® worm gear PRT, installation size 20, asymmetrical
drygear® worm gear PRT, installation size 20, asymmetrical
drygear® worm gear PRT, installation size 20, asymmetrical
drygear® worm gear PRT, installation size 20, asymmetrical
drygear® worm gear PRT, installation size 20, asymmetrical
igus-icon-arrow-left
igus-icon-arrow-right

drygear® worm gear

  • 20mm inner diameter on the turntable
  • Drive shaft with 8mm outer diameter
  • Speeds of up to 20rpm at maximum load
  • Max. output torque of 10Nm
  • Available transmission ratios: 38:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
  • Insensitive to dirt and moisture
igus-icon-lieferzeitRL-D-20-102-38-01035
38:1