drygear® worm gear BB, installation size 50, asymmetrical

RL-D-50-106-48-010B5 product image
igus-icon-lupe
RL-D-50-106-48-010B5 product image
igus-icon-lupe
RL-D-50-106-48-010B5 technical drawing
igus-icon-lupe
1 from 3
RL-D-50-106-48-010B5 product image
RL-D-50-106-48-010B5 product image
RL-D-50-106-48-010B5 technical drawing

drygear® worm gear

  • Drive shaft with 15mm outer diameter
  • Speeds of up to 8rpm under maximum load
  • Max. output torque of 50Nm
  • Available transmission ratios: 48:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
igus-icon-lieferzeitRL-D-50-106-48-010B5
48:1