drygear® worm gear BB, installation size 30, asymmetrical

RL-D-30-106-5-010B5 product image
igus-icon-lupe
RL-D-30-106-5-010B5 product image
igus-icon-lupe
RL-D-30-106-5-010B5 technical drawing
igus-icon-lupe
1 from 3
RL-D-30-106-5-010B5 product image
RL-D-30-106-5-010B5 product image
RL-D-30-106-5-010B5 technical drawing

drygear® worm gearbox

  • Drive shaft with 10mm outer diameter
  • Speeds up to 12rpm under maximum load
  • Maximum output torque up to 20Nm
  • Available transmissions: 5:1, 30:1, 50:1, 70:1
  • Conditionally self-locking at the output
  • Dry operation thanks to tribologically optimized plastics
  • Maintenance-free
  • 40% lighter than comparable metal alternatives
igus-icon-lieferzeitRL-D-30-106-5-010B5
5:1