drygear® worm gear BB, installation size 20, symmetrical

RL-D-20-105-38-010BB product image
igus-icon-lupe
RL-D-20-105-38-010BB technical drawing
igus-icon-lupe
1 from 2
RL-D-20-105-38-010BB product image
RL-D-20-105-38-010BB technical drawing

drygear® worm gearbox

  • Drive shaft with 8mm outer diameter
  • Speeds up to 20rpm under maximum load
  • Maximum output torque up to 10Nm
  • Available transmissions: 38:1, 70:1
  • Conditionally self-locking at the output
  • Dry operation thanks to tribologically optimized plastics
  • Maintenance-free
  • 40% lighter than comparable metal alternatives
igus-icon-lieferzeitRL-D-20-105-38-010BB
38:1