drygear® planetary gearbox | Installation size 23 - efficient, lightweight, powerful and without PTFE
- Compact and lightweight design: the planetary gearbox is characterised by its low weight and space-saving design - ideal for applications where space and weight are decisive.
- High torque transmission: thanks to the distribution of the load over several gears, the gearbox achieves a maximum output torque of 6Nm at 75rpm. The robust design guarantees powerful and consistent performance, even under demanding conditions.
- Dry operation technology: igus® motion plastics allow smooth, quiet operation without any lubrication. This makes the gearbox maintenance-free, durable and ideal for environments that require cleanliness and hygiene.
- Direct motor connection to NEMA 23: the gearbox is specially designed for easy integration with NEMA 23 motors. This direct connection saves time during installation and increases design flexibility.
- Transmission 5:1: with a 5:1 transmission, the drygear® planetary gearbox offers an optimum ratio of speed and torque - ideal for automation and robotics applications.
Typical applications
The drygear® planetary gearbox | Installation size 23 is suitable for a wide range of industrial applications, including- Automation technology: e. g. for motion control in conveyor systems or production machines.
- Robotics: ideal for compact robots that require high torques.
- Mechanical engineering: for devices and machines that require compact solutions.
- Hygienic applications: Perfect for clean operating environments thanks to maintenance-free dry operation without lubricants.
Why choose the drygear® planetary gearbox?
Powerful: High torques and compact.
Long service life and maintenance-free: replaces lubricant-based systems and reduces maintenance costs.
Quiet and efficient: quiet operation thanks to modern materials and innovative design.
Flexible: Direct connection to NEMA 23 motors for easy integration.