Product information
- Payload
up to 5.0 kg
- Working
area 800 x 800 x 500 mm
- Degrees
of freedom: 3
- Speed:
up to 0.5 m/s
- Repeatability
± 0.5 mm
Optionally available
Product information
Optionally available
Room
gantry robot
For a wide variety of tasks, igus offers robot portals as surface, line and
room portals. igus portals contain pre-configured drylin linear modules and
linear axes with igus stepper motors as well as all components required for
self-assembly.
Application examples
Typical applications of our space portal robots are pick and place, conveyor
belt picking and stacking tasks in three-dimensional space. In most cases, the
space portal robot provides the platform on which our customers build their
application. Picking tasks can be implemented very quickly in connection with a
gripper or suction cup.
X axes
consisting of: two drylin® ZLW-1040 toothed belt axes, standard version,
toothed belt tension 200 N, feed rate 70 mm/rev, aluminum profile, surface:
hard anodised, PU toothed belt with steel tension, white, guide carriage with a
length of 150 mm, traverse made of plastic, driven by a igus stepper motor in
size NEMA24 with encoder, mechanically synchronized by an AWMR-12 aluminum
vertical shaft, vertical shaft supported with KSTM-12 pillow block bearings
Y axis
consisting of: drylin® ZLW-1080 toothed belt axis, standard version, toothed
belt tension 200 N, feed 70 mm/rev, aluminum profile, surface: hard anodized,
PU toothed belt with steel tension, white, guide carriage with a length of 150
mm, aluminum traverse, driven by an igus NEMA24 size stepper motor with encoder
Z axis
consisting of: drylin® GRR-1280 cantilever axis, AWMR hollow shafts, feed rate:
72.26 mm/rev, aluminum shafts, guide carriage with a length of 100 mm, incl.
adjustable housing bearings, traverse made of aluminum, driven by an igus
stepper motor in size NEMA23 in the version with M12 connectors and encoder
Control system
The igus® Robot Control software enables simple and intuitive
robot control and programming and thus an easy entry into automation.
The modular structure makes it possible to control different igus kinematics,
such as delta robots. The portal robot can be controlled directly with all its
advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the
control and thus uses a uniform operating concept and consistent communication
services for many components of a system. This means less project
planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us
as an option. A master control is not necessary.
If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a
controller. For example with our igus® dryve D1 motor control. With this
control architecture, you need a motor control and an additional master control
for each linear axis or motor, which controls the coordination of the movement.
You then have to program the inverse kinematics for the delta robot yourself in
your development environment.
The motor controls are not part of the article and can be purchased from us as
an option. A master controller is currently not offered by igus.
Optional accessories
Cable set for 3-axis kinematics in 3, 5 or 10 m, igus® Robot Control for Gantry robots, Other dimensions available uponrequest or e-chain set for DLE-RG-0012 sold separately.
Additional Information
In addition, other strokes up to 3m are available as standard and, after
technical testing, up to 6m and 20kg.
If you are unsure whether you can use the product as desired, please contact us
or use our Linear robot configurator (beta).
More Information: Category:Gantry - Wiki
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm