Standard plug-in connector series S, 623 power coupling, incl. contacts

MAT0179670 product image
igus-icon-lupe
MAT0179670 product image
igus-icon-lupe
MAT0179670 technical drawing
igus-icon-lupe
1 from 3
MAT0179670 product image
MAT0179670 product image
MAT0179670 technical drawing
  • Material: nickel-plated zinc die casting/brass
  • Degree of contamination: 3 [2]
  • Protection class: IP 66/67 [plugged in]
  • Overvoltage category: IV
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: nickel-plated brass
  • Clamping ring material: nickel-plated brass
  • Contacts: silver-plated brass
  • Seal: FPM
  • Insulation insert: PA 6.6mod., UL 94/V0
  • Contact type: female crimp
igus-icon-lieferzeit-dotMAT0179670
E-Type 1-pole

Consulting

I look forward to answering your questions

Shipping and consultation