readycable® bus cable suitable for B&R iX67CA0E41.xxxx, basic cable TPE 12.5xd

MAT9930105 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure-extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
igus-icon-lupe
1 from 2
MAT9930105 product image
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure-extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
• Profinet
• Star quad structure
• For energy chain applications
• TPE outer jacket
• Outer jacket colour yellow-green
• Bend factor 12.5xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitMAT9930105
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

    Contact us

    Contact details

    Markus Hüffel
    Markus Hüffel

    igus-icon-phone+49 2203 9649 347

    Opening hours

    Office hours
    Monday to Friday: 8 am - 8 pm
    Live chat
    24h