readycable® network cable EtherCAT suitable for Beckhoff ZK1090-9191-xxxx, basic cable TPE 10xd

MAT9385002 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, flame-retardant TPE mixture 2. Overall shield: extremely flexible braiding consisting of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure-extruded, gusset-filling TPE mixture 5. Banding: plastic fleece 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of bare copper wires 8. Strain relief: high tensile strength centre element
igus-icon-lupe
1 from 2
MAT9385002 product image
1. Outer jacket: pressure-extruded, flame-retardant TPE mixture 2. Overall shield: extremely flexible braiding consisting of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure-extruded, gusset-filling TPE mixture 5. Banding: plastic fleece 6. Core insulation: mechanically high-quality TPE mixture (according to the bus specification) 7. Conductor: fine-wire strands in highly flexible design made of bare copper wires 8. Strain relief: high tensile strength centre element
• Ethernet/CC-Link IE/CAT5e
• For energy chain applications
• TPE outer jacket
• Bend factor 10xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitMAT9385002
    InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

    Contact us

    Contact details

    Markus Hüffel
    Markus Hüffel

    igus-icon-phone+49 2203 9649 347

    Opening hours

    Office hours
    Monday to Friday: 8 am - 8 pm
    Live chat
    24h