Line robot | DLE-LG-0004 | Up to 1m/s | Workspace 2,000 x 1,000mm

DLE-LG-0004-ED product image
igus-icon-lupe
DLE-LG-0004-ED product image
igus-icon-lupe
DLE-LG-0004-ED product image
igus-icon-lupe
1 from 3
DLE-LG-0004-ED product image
DLE-LG-0004-ED product image
DLE-LG-0004-ED product image

Product information
•    Payload up to 10.0kg
•    Workspace 2,000 x 1,000mm 
•    Degree of freedom: 2
•    Speed: up to 1.0m/s
•    Repeatability ± 0.5mm

Optionally available

igus-icon-lieferzeitDLE-LG-0004-ED
No controller