chainflex® twistable motor cable CFROBOT

CFROBOT.035 product image
igus-icon-lupe
1. Pressure extruded, flame-retardant TPE mixture
2. Extremely high tensile strength winding made of tinned copper wires
3. Sliding PTFE foil
4. Cotton yarn over the core and under the overall shield
5. Mechanically high-quality TPE mixture
6. Braided conductor in a particularly flexible version made of bare copper wires
igus-icon-lupe
1. Pressure extruded TPE compound 2. Extremely torsion-resistant copper shield 3. Pressure extruded TPE compound 4. Conductor cable
igus-icon-lupe
play iconCFROBOT.035 video
igus-icon-lupe
1 from 4
chainflex® twistable motor cable CFROBOT
1. Pressure extruded, flame-retardant TPE mixture
2. Extremely high tensile strength winding made of tinned copper wires
3. Sliding PTFE foil
4. Cotton yarn over the core and under the overall shield
5. Mechanically high-quality TPE mixture
6. Braided conductor in a particularly flexible version made of bare copper wires
1. Pressure extruded TPE compound 2. Extremely torsion-resistant copper shield 3. Pressure extruded TPE compound 4. Conductor cable
chainflex® twistable motor cable CFROBOT
igus-icon-arrow-left
igus-icon-arrow-right
  • For torsion applications
  • TPE outer jacket
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotCFROBOT.035
(1x10)C

Contact us

Contact details

Nils Jäger
Nils Jäger

igus-icon-phone+49 2203 9649 9823

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h