chainflex® motor cable CFCRANE

CFCRANE1X25/16-6/10kV product image
igus-icon-lupe
1. Pressure extruded, especially abrasion-resistant and highly bend-resistant igupren mixture<br />2. Extremely bend-resistant braiding made of tinned copper wires<br />3. Conductive rubber<br />4. Extruded EPM insulation between conductive rubber<br />5. Braided conductor in an especially bend-resistant version consisting of tinned copper wires
igus-icon-lupe
play iconCFCRANE1X25/16-6/10kV video
igus-icon-lupe
1 from 3
CFCRANE1X25/16-6/10kV product image
1. Pressure extruded, especially abrasion-resistant and highly bend-resistant igupren mixture<br />2. Extremely bend-resistant braiding made of tinned copper wires<br />3. Conductive rubber<br />4. Extruded EPM insulation between conductive rubber<br />5. Braided conductor in an especially bend-resistant version consisting of tinned copper wires
CFCRANE1X25/16-6/10kV video
  • For maximum voltages and outputs
  • Outer jacket: igupren
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (according to DIN EN 60811-2-1)
  • Guarantee up to 4 years
igus-icon-lieferzeitCFCRANE1X25/16-6/10kV
(1x25/16)C

Contact us

Contact details

Nils Jäger
Nils Jäger

igus-icon-phone+49 2203 9649 9823

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h