iglidur® W300, sleeve bearing, mm - W300SM

The classic endurance runner, very wear resistant on (virtually) all shafts

iglidur® W300, sleeve bearing, mm - W300SM
iglidur® W300, sleeve bearing, mm - W300SM drawing
1 from 2
iglidur® W300, sleeve bearing, mm - W300SM
iglidur® W300, sleeve bearing, mm - W300SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WSM-1214-10
  • Material: iglidur® W300
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 12 mm
    • d2 14 mm
    • b1 10 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
Classic endurance runner up to 30 MPa.
Unsure if it fits?

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm