iglidur® W360, flange bearing, mm - W360FM

General purpose endurance runner

iglidur® W360, flange bearing, mm - W360FM
iglidur® W360, flange bearing, mm - W360FM drawing
1 from 2
iglidur® W360, flange bearing, mm - W360FM
iglidur® W360, flange bearing, mm - W360FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: W360FM-0608-06
  • Material: iglidur® W360
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
iglidur® W360 | Endurance runner with all-round profile
The iglidur® material W360 combines excellent endurance properties with high temperature resistance, reduced moisture absorption and good price/performance ratio - a genuine all-rounder in the endurance sector.

Typical applications

Vending machinery
Automotive
Motor bikes & Scooters

Find more applications here:
Industry solutions
 
When to use it?
  • When an extremely wear-resistant plain bearing is required for medium loads
  • When regular contact with moisture occurs
  • When continuous operating temperatures are higher than +90°C
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h