7th axis for ReBeL (igus Robot Control Version)

REBEL-6DOF-7TH-500 product image
igus-icon-lupe
REBEL-6DOF-7TH-500 product image
igus-icon-lupe
REBEL-6DOF-7TH-500 product image
igus-icon-lupe
REBEL-6DOF-7TH-500 product image
igus-icon-lupe
1 from 4
7th axis for ReBeL (igus Robot Control Version)
7th axis for ReBeL (igus Robot Control Version)
7th axis for ReBeL (igus Robot Control Version)
7th axis for ReBeL (igus Robot Control Version)
igus-icon-arrow-left
igus-icon-arrow-right
Product information
  • Up to 4x more work space for robots
  • Lifting paths up to 3000 mm, other strokes on request
  • Repeatability ± 1.5 mm
  • Speed up to 0.3 m/s
  • Kinematics are used as an external axis via the igus Robot Control
  • Suitable for igus ReBeL
igus-icon-lieferzeitREBEL-6DOF-7TH-500
500
0.3
No controller

Contact us

Contact details

Julian Ruwe
Julian Ruwe

igus-icon-phone+49 2203 9649 8255

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h