7th axis for ReBeL (DIO Version)

ZLW-20200S-7TH-REBEL-01-500 product image
igus-icon-lupe
ZLW-20200S-7TH-REBEL-01-500 product image
igus-icon-lupe
ZLW-20200S-7TH-REBEL-01-500 product image
igus-icon-lupe
ZLW-20200S-7TH-REBEL-01-500 product image
igus-icon-lupe
1 from 4
7th axis for ReBeL (DIO Version)
7th axis for ReBeL (DIO Version)
7th axis for ReBeL (DIO Version)
7th axis for ReBeL (DIO Version)
igus-icon-arrow-left
igus-icon-arrow-right

Product information

  • Up to 4x more working space for robots
  • Strokes up to 3000 mm, further strokes on request
  • Repeatability ± 0,3 mm
  • Speed up to 0,3 m/s
  • Kinematics will be controlled via digital I/Os
  • Suitable for igus ReBeL


Optionally available

igus-icon-lieferzeitZLW-20200S-7TH-REBEL-01-500
500
0.3
No controller

Contact us

Contact details

Julian Ruwe
Julian Ruwe

igus-icon-phone+49 2203 9649 8255

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h