MAT9742909

  • For flexing applications
  • Outer jacket: iguPUR
  • Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
  • Requirements: For flexing applications
  • Outer jacket: iguPUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
Product description

 
Typical application areas
  • For flexing applications
  • With influence of oil
  • Indoor and outdoor applications without direct solar radiation
  • Especially for unsupported travels up to 10 m
  • Machining units/machine tools, low temperature applications
Certificates and standards
UL/CSA AWM
Style 1589 and 20236, 300 V, 80 °C UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II)
Technical data

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG