Binder M12-A angular connector, 6.0-8.0mm, shielded, 99 1429 822 04, 99 1437 822 05, screw clamp, IP67, UL

MAT01725700 product image
igus-icon-lupe
MAT01725700 product image
igus-icon-lupe
MAT01725700 product image
igus-icon-lupe
MAT01725700 technical drawing
igus-icon-lupe
1 from 4
Binder M12-A angular connector, 6.0-8.0mm, shielded, 99 1429 822 04, 99 1437 822 05, screw clamp, IP67, UL
Binder M12-A angular connector, 6.0-8.0mm, shielded, 99 1429 822 04, 99 1437 822 05, screw clamp, IP67, UL
Binder M12-A angular connector, 6.0-8.0mm, shielded, 99 1429 822 04, 99 1437 822 05, screw clamp, IP67, UL
Binder M12-A angular connector, 6.0-8.0mm, shielded, 99 1429 822 04, 99 1437 822 05, screw clamp, IP67, UL
igus-icon-arrow-left
igus-icon-arrow-right
  • M12-A angled connector, shielded, 6mm to 8mm, screw clamp.
  • IP67.
  • UL.
  • Angle.
  • A-coded.
igus-icon-lieferzeit-dotMAT01725700
4 pin