Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL

MAT01717316 product image
igus-icon-lupe
MAT01717316 product image
igus-icon-lupe
MAT01717316 product image
igus-icon-lupe
MAT01717316 product image
igus-icon-lupe
MAT01717316 technical drawing
igus-icon-lupe
1 from 5
Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL
Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL
Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL
Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL
Binder M12-A cable socket, 4.0-6.0mm, unshielded, 99 0430 07 04, screw clamp, IP67, UL
igus-icon-arrow-left
igus-icon-arrow-right
  • M12-A cable socket, unshielded, 4mm to 6mm, screw clamp.
  • IP67.
  • UL.
  • Cost-effective.
  • A-coded.
igus-icon-lieferzeit-dotMAT01717316
3 pin