My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

robolink® D | Rotary axis with motor| Module RL-D-50-A0129

  • Rated speed: 6 rpm
  • Motor type: Stepper motor NEMA23XL
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles
Product description
robolink® D | Rotary axis with motor| Module RL-D-50-A0129
 
Ready-to-install rotary axis, worm gear, installation size 50 with NEMA23XL encoder motor and initiator kit.
 
Please contact us if you need other translations or motors.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h