dryspin lead screw nut out of iglide J350 | geometry: flange with spanner flat | two-start trapezoidal thread | RH

J350FRM-131315TR6X2P1 product image
igus-icon-lupe
J350FRM-131315TR6X2P1 technical drawing
igus-icon-lupe
1 from 2
J350FRM-131315TR6X2P1 product image
J350FRM-131315TR6X2P1 technical drawing
  • Material: iglide® J350
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
  • With spanner flat
igus-icon-lieferzeit-dotJ350FRM-131315TR6X2P1
13
15
25
TR6X2P1

Contact us

Contact details

Thorben Hendricks
Thorben Hendricks

igus-icon-phone+49 2203 9649 9809

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h