iglidur® A200, thrust washer, imperial - A200TI

FDA-compliant, for low speeds

iglidur® A200, thrust washer, imperial - A200TI
iglidur® A200, thrust washer, imperial - A200TI drawing
1 from 2
iglidur® A200, thrust washer, imperial - A200TI
iglidur® A200, thrust washer, imperial - A200TI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ATI-04
  • Material: iglidur® A200
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.25 inch
    • d2 0.6201 inch
    • s 0.0902 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • FDA-compliant, for low speeds
  • iglidur® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds

iglidur® A200 | FDA-compliant for low speeds

The material iglidur® A200 is suitable for use in direct contact with food. It is therefore the ideal solution for bearing points on machines for the food industry, medical device construction, small household appliances, etc. Since the admixture of solid lubricants had to be dispensed with in favour of food compatibility, the thermoplastic alloy of iglidur® A200 is particularly adapted to abrasion resistance. Furthermore, iglidur® A200 is characterised by its ability to embed dirt and its smooth running behaviour.

Typical application areas

  • Food industry

When do I use it?

  • Suitable for direct contact with food
  • When a quiet operation is required
  • When dirt needs to be embedded When FDA conformity is required

When do I not use it?

  • If only the highest wear resistance is required
  • If temperatures permanently exceed +80°C
  • If a low-cost universal bearing is required
  • If it is to be used in a damp environment
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG