Speedtec connector, series A, M23 coupling with central attachment, incl. contacts

MAT01723476 product image
igus-icon-lupe
MAT01723476 product image
igus-icon-lupe
MAT01723476 product image
igus-icon-lupe
MAT01723476 technical drawing
igus-icon-lupe
MAT01723476 technical drawing
igus-icon-lupe
1 from 5
Speedtec connector, series A, M23 coupling with central attachment, incl. contacts
Speedtec connector, series A, M23 coupling with central attachment, incl. contacts
Speedtec connector, series A, M23 coupling with central attachment, incl. contacts
Speedtec connector, series A, M23 coupling with central attachment, incl. contacts
Speedtec connector, series A, M23 coupling with central attachment, incl. contacts
igus-icon-arrow-left
igus-icon-arrow-right
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
  • Plug design: Coupling with central attachment
  • SpeedTec
igus-icon-lieferzeit-dotMAT01723476
E-Type [8+1]-pole 3 coding slots

Contact us

Contact details

Markus Hüffel
Markus Hüffel

igus-icon-phone+49 2203 9649 347

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h