iglidur® P210, Sleeve bearings, imperial

Specialist for pivoting, rolling applications and more

iglidur® P210
iglidur® P210 drawing
1 from 2
iglidur® P210
iglidur® P210 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: P210SI-0203-03
  • Material: iglidur® P210
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • b1 0.1875 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B

iglidur® P210 | Specialist for pivoting and roller applications and more - good friction and wear values on almost any shaft

With iglidur® P210, the user has a versatile all-rounder material at his disposal, which has an above-average service life, especially in pivoting applications with medium loads of up to 20MPa. The versatile material has already proven itself in numerous customised solutions and as a bar stock material. Clip-on or pre-loaded designs and use in vehicle interiors are possible.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When do I use it?

  • When a universal material is sought for use in damp environments
  • When a very wear-resistant material is sought for pivoting applications in the medium load range
  • When edge loads and impacts occur
  • When the surface pressure of iglidur® J is not sufficient

When do I not use it?

  • When a universal material with the greatest possible dimensional diversity is sought
  • When a material for very highly loaded swivel applications is required
  • When temperatures greater than +100°C occur
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG