My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

TPE Fibre optic cable (FOC) | Glass fibre, connector A: ST, connector B: LC

  • Requirements: Gradient glass-fibre cable for heaviest duty applications
  • Outer jacket: TPE
  • Halogen-free
  • Silicone-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.5.4.1
Product description
TPE Fibre Optic Cable (FOC) | Glass fibre
 
Typical application areas
  • Fibre optic cable for use in e-chains® in industrial applications
  • Transmission lengths of up to 100 m
Certificates and standards
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h