iglidur® A181, flanged bearing, imperial - A181FI

The universal bearing for food contact

iglidur® A181, flanged bearing, imperial - A181FI
iglidur® A181, flanged bearing, imperial - A181FI drawing
1 from 2
iglidur® A181, flanged bearing, imperial - A181FI
iglidur® A181, flanged bearing, imperial - A181FI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A181FI-0203-03
  • Material: iglidur® A181
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Low humidity absorption
  • High media resistance
  • Extremely resistant to edge pressure
  • Resistant to shocks and impact
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant

iglidur® A181 | The universal material for food contact

The material iglidur® A181 offers both FDA and 10/2011 EC compliance. The blue colour also facilitates the "optical detectability" often desired in the food sector. Compared to iglidur® A180 with regard to the mechanical properties, temperature and media resistance, iglidur® A181 is more suitable with respect to the wear resistance in most cases.

Typical applications

  • Beverage industry
  • Food industry
  • Medical technology

When to use it?

  • When FDA compliance is required
  • When a material conforming to the 10/2011 EC is required
  • When an universal material suitable for direct contact with food is required

When not to use it?

  • When FDA and 10/2011 EC regulation compliance are not required
  • When continuous operating temperatures are higher than +90°C
  • When a cost-effective universal material is sought
Unsure if it fits?

Consulting

I look forward to answering your questions

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH