iglidur® A181, Sleeve bearings, imperial

The universal bearing for contact with food

iglidur® A181
iglidur® A181 drawing
1 from 2
iglidur® A181
iglidur® A181 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A181SI-0203-03
  • Material: iglidur® A181
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • b1 0.1875 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Low moisture absorption
  • High media resistance
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant

iglidur® A181 | The universal material for food contact

The iglidur® A181 material offers both FDA and 10/2011 EC conformity. The blue colour also facilitates the "optical detectability" frequently desired in the food sector. Directly comparable with iglidur® A180 in terms of mechanical specification, temperature and media resistance, iglidur® A181 is even better in terms of wear resistance in most constellations.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When FDA conformity is required
  • When a material conforming to 10/2011 EC is required
  • When a universal material for direct contact with food is required

When do I not use it?

  • If FDA and 10/2011 EC conformity are not required
  • If temperatures permanently higher than +90°C occur
  • If a low-cost universal bearing is required
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG