chainflex® twistable motor cable CFROBOT7

Phase-out model
CFROBOT7.07.03.02.02.C product image
igus-icon-lupe
1. Pressure extruded PUR compound 2. Extremely torsion-resistant copper shield 3. Conductor stranded with dampening elements 4. High flexural strength special conductor
igus-icon-lupe
1 from 2
CFROBOT7.07.03.02.02.C product image
1. Pressure extruded PUR compound 2. Extremely torsion-resistant copper shield 3. Conductor stranded with dampening elements 4. High flexural strength special conductor
  • For torsion applications
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (according to DIN EN 50363-10-2)
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeitCFROBOT7.07.03.02.02.C
(4G0.75+2x(2x0.34)C)C
igus-icon-info

This part is a discontinued model.

Consulting

I look forward to answering your questions

Shipping and consultation