ReBeL KID

0-REBEL-KID-00 product image
igus-icon-lupe
0-REBEL-KID-00 product image
igus-icon-lupe
0-REBEL-KID-00 product image
igus-icon-lupe
1 from 3
0-REBEL-KID-00 product image
0-REBEL-KID-00 product image
0-REBEL-KID-00 product image
Product information:
  • Number of axes: 5
  • Load capacity (max.): 0.5kg
  • Repeatability: ±1mm
  • Reach: max. 313.6mm
  • Net weight: 4kg
  • Possible areas of application: training centres, universities, teaching, educational institutions
  • Control system: Plug & Play 

 
igus-icon-lieferzeit0-REBEL-KID-00

Contact us

Contact details

Sebastian Stukenborg
Sebastian Stukenborg

igus-icon-phone+49 2203 9649 8255

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h