Fast and smart: guide data, energy, fluids and air fail-safe in one system
Narrow compact spaces and fast movement in lanes, such as in storage and retrieval units, are common scenarios for busbar systems. Their big disadvantage: they can normally only be used for energy transmission, are hard to clean and maintenance is cumbersome. To be able to supply not only energy but also data, fluids and air simultaneously in horizontal and vertical directions, igus has developed the micro flizz energy supply system - the alternative to busbar systems. With this, travel speeds up to 6m/s and accelerations up to 4m/s
2 are possible.
The micro flizz consists of a plastic energy chain that travels in an aluminium channel. In addition to highly flexible chainflex control, data and motor cables for tight bend radii, the energy chain can also guide hoses and fibre optic cables with data rates of up to 10GBit/s.If the user wants to monitor the transmission properties of the bus cable used, igus now offers the option of incorporating the intelligent
Condition Monitoring System CF.D in the micro flizz. This new smart plastics product detects changes to the transmission characteristics of the cable in advance and provides timely information about an essential replacement. Therefore, maintenance can be planned in advance and an unexpected shutdown is avoided.