drylin® SHTP mini - small and low-priced

Small, lightweight and cost-effective.

SHTP linear modules are the most cost-effective econ models in the SHT series. SHTP shaft end supports and carriages are injection moulded. The materials for both the shaft and the lead screw can be selected. This allows an extremely light design featuring carbon or aluminium shafts to be achieved. Stainless steel shafts make it a very resistant solution. And for a lead screw drive, either a self-locking trapezoidal thread or a fast dryspin® high helix thread.

Special specifications: 
  • Lightweight construction thanks to plastic-aluminium combination   
  • Designed for a fast assembly
  • Cost-effective thanks to injection moulding and clear anodising

The installation sizes of the SHT econ series
 
SHT econ miniature linear module version

SHTP-01-06-AWM

Miniature version
  • Miniature version   
  • Lightweight
  • Thread: M8
  • Max. stroke length: 300mm
  • Max. load capacity: 
    • Axial 50N
    • radial: 50 N
  • Carriage length: 45mm
drylin SHTP econ linear module

SHTP-01-10

The lightweight SHT introductory model
  • Flat and especially lightweight design
  • Ideal for multi-carriage solutions
  • Thread: Tr08x1.5
  • Max. stroke length: 350mm
  • Max. load capacity:
    • axial: 100 N
    • Radial 400N
  • Carriage length: 26mm
drylin SHTP econ linear module

SHTP-01-12 & SHTP-02-12-AWM

The especially solid SHT version
  • Solid design
  • Thread: Tr10x2
  • Max. stroke length: 500mm
  • Max. load capacity:
    • Axial 200N
    • Radial 400N
  • Carriage length: 30mm
drylin SHTP-01-12-AWM-FF econ linear module with fast-forward function

SHTP-01-12-AWM-FF

For horizontal applications
  • Self-locking
  • Thread: Tr10x2
  • Max. stroke length: 500mm
  • Max. load capacity:
    • Axial 200N
    • Radial 400N
  • Carriage length: 55mm

Fast Forward for SHTP-01-12-AWM-FF

Quick release for manual adjustment

  • An option for lead screw linear axes
  • Only effective threads with a self-locking mechanism (trapezoidal threads)
  • Quick adjustment with nut disengagement – precise positioning with a hand wheel via the lead screw
  • Use in horizontal installation position only
Quick-release for linear modules with lead screw drive
press➔disengage➔move manually➔click into place➔fine-tune

Configure linear module with lead screw drive online

Configure an individual SHT linear module online

  • To the custom SHT lead screw linear module in just a few steps
  • Optional configuration of an individual drive pin
  • Automatic 3D model creation
  • Linear module export in many different 2D and 3D formats
  • 2D dimensional drawing of the assembly (PDF)
  • Complete parts list available as PDF download
Configure and order an SHT linear module