Cost-effective linear modules for positioning and adjustment tasks

drylin® econ ready-to-install entry-level series

Carry out simple positioning and adjustment tasks efficiently.

With econ, igus® defines the cost-effective maintenance-free entry-level models of the drylin® linear axes. There are suitable entry-level models in almost every product line and installation size, either with a lead screw or toothed belt. The econ series is characterised by cost-effective components produced via injection moulding, anodised aluminium profiles and a fast assembly. drylin® econ models are configured and delivered so that they are ready to install and are thus the perfect alternative to complex in-house solutions for simple adjustment tasks.

The benefits at a glance:

Lightweight construction due to combination of plastic and aluminium

Designed for a fast assembly

Cost-effective due to injection moulding and clear anodised surface.

Lubrication and maintenance-free

Available from stock

Driven like the "big ones":

Self-locking thread

Fast dryspin® high helix thread

Neoprene toothed belts of the basic series

Order drylin® econ linear modules

Miniature linear module SLN

drylin® econ miniature module SLN – small and fast

Slim, narrow design

Lead screw mounted on plain bearings with metric thread or dryspin® high helix thread

Feed rate of up to 25 mm per rotation

drylin® entry-level flat linear robot

drylin® econ lead screw module SLTP – savings thanks to injection moulding

Developed with 3D printing, produced cost-effectively thanks to injection moulding

Very fast assembly due to few components

Carriage with a lot of fastening options

drylin® SLWP series

drylin® econ linear module SLWP – robust in 2 sizes

Flat and torsionally stable due to drylin® W dual shaft profiles

Lead screw with self-locking trapezoidal or metric thread

Fast adjustment due to dryspin® high helix thread

drylin® econ toothed belt axes

drylin® econ toothed belt axis ZLW – light and fast

Lightweight due to use of plastic and aluminium

Variable attachment by means of slot nuts and clamping elements

Individual stroke lengths (sizes 0630 to 500 mm, 1,040 to 1,000 mm)

drylin® entry-level flat linear robot

drylin® econ flat linear robot DLE-FG – for predefined surfaces

Linear robotbased on econ toothed belt axes

For a workspace of 500 x 500 mm

Ready to connect with NEMA stepper motors

More information

Change the bearing now ...

... and reduce costs by up to 40% with drylin® linear bearings. Lubrication-free drylin® linear solutions can replace metallic recirculating ball bearing systems in almost all areas of use.

Tested!

More than 500 tests per year in our 250 m² test laboratory show that lubrication-free drylin® linear solutions can replace metal recirculating ball bearing systems in many applications.

Selected application examples

Quiet operation

drylin® ZLW in linear axes of an order picking system enable high picking speeds with quiet operation.
Wood scanner

Dust-resistant

Conventional ball systems were not suitable because they require lubrication, which may lead to impurity of the wooden plates.

Maintenance-free

With maintenance-free drylin® ZLW linear guides the packaging machine for candles operates without any problems.
Test technology

Lightweight and cost-effective

The drylin® components in the axes are flexible, have a low weight and can be installed quickly.

On-site presentation, catalogue, sample or an non-binding offer?

I would be happy to answer your questions personally

Martin Kochmann
Martin Kochmann
+49 2203 9649 538