Format adjustment in modern testing and packaging system from Wipotec

This module for product serialisation is precise and robust thanks to drylin and iglidur bearing technology

It is the high flexibility of this testing and packaging machine from Wipotec that demands maximum performance from all system components. The module from the machine manufacturer can be easily integrated into existing packaging systems and has been designed for compact spaces. This is where bearing products from our drylin and iglidur construction kits prove themselves for numerous format adjustments and rollers in conveyor technology.

Profile

  • What was needed: drylin SHT lead screw linear systems, shafts and plain bearings made of iglidur, xiros ball bearings
  • Requirements: For the packaging and testing unit, FDA-compliant, maintenance-free and robust bearing products were sought for numerous format adjustments and for the conveyor system.
  • Industry: Packaging systems, testing systems
  • Success for the customer: The robust drylin linear bearings enable precise format adjustments by hand. And also the iglidur plain bearings, as well as xiros ball bearings are highly wear-resistant, completely lubrication and maintenance-free. They enable long service life even under adverse environmental conditions.
Discover all products for the packaging industry

Products used

Problem

The TQS-SP TE from Wipotec is a solution for product guidance, printing by means of an integrated Tamper Evidence unit and the tamper-proof sealing of folding boxes.
The system is the last station in packaging machines and can be easily integrated into existing plants.
The machine focuses on serialisation in the small installation spaces in order to save as much space as possible in existing systems. This is made possible by flexible components, which can be individually adjusted to different packaging sizes in the small spaces. The print head, the camera positioning and the sensors in the TQS-SP TE can be adjusted precisely by hand without any tools. The machine performance can also be shown. With up to 600 products packed per minute, fast serialisation and sealing of the goods is achieved.
In order to be able to guarantee the various format adjustments under FDA requirements, as well as conveyor systems under high loads and in continuous operation, robust and maintenance-free bearing components were sought.

Solution

For this reason, drylin linear bearings in particular, but also plastic plain bearings made of iglidur are used at various points within the testing and packaging system.
For side and format adjustments to set the machine for different folding box dimensions, drylin SHT linear systems are used, which can be adjusted precisely by hand (see picture 1 down). The drylin lead screws used are robust and allow adjustments under high loads and long stroke lengths (picture 3).
A highly wear-resistant round bar made of iglidur JB is used as a transfer roller in the system. It also offers low coefficients of friction and operates without lubrication (picture 2).
Several pressure rollers are used for product transport, which keep the products securely on track and ensure the short processing cycles. In the rollers, lubrication and maintenance-free plain bearings made of iglidur J prove themselves in continuous operation (picture 4).
In addition to the format adjustments of the testing and packaging unit, drylin SHT lead screw linear systems are also used for the adjustment of the sensors. Their precision and robustness guarantee convenient operation with maximum availability (picture 5).
Last but not least, Wipotec's module also uses xiros ball bearings in the guide rollers. Like all components, they are also fully FDA-compliant (picture 6).

wipotec
Wipotec Picture 1: drylin SHT linear systems with lead screw drive in side and format adjustment
Wipotec Picture 2: A lubrication-free iglidur JB round bar as a transfer roller prevents the contamination of the products
Wipotec Picture 3: drylin linear lead screws in side and height adjustment
wipotec Picture 4: Plain bearings made of the maintenance-free material iglidur J run in the pressure roller
wipotec Picture 5: drylin SHT lead screw linear systems are used for the adjustment of the sensors
wipotec Picture 6: xiros ball bearings in the guide rollers are completely FDA-compliant