Plain and linear bearings for yachts


Sun roof guide

Powered sun roof Corrosion-free low-profile guide system specifically for applications with very little installation space:

Window guide

Windows for boats Rail guides made of hard-anodised aluminium, robust and corrosion-free:

Seat

Seats in yachts Cylindrical, lubrication-free and maintenance-free plain bearing for high edge pressures:

Retractable steps

High helix thread in steps Maintenance-free lead screw technology with up to 30 per cent longer service life:

Ramp movement

Plastic bearings in ramps Particularly resistant to abrasion and wear, ideal for medium loads:

Anchor lockers and winches

Plastic bearings in anchor lockers and anchor winches Wear- and impact-resistant plain bearings, maximum service life under extreme conditions:

Further products for yachts

iglidur P

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity
drylin SLW

Stainless steel linear system

  • Plain bearing material can be selected
  • FDA compliant with iglidur A180 plain bearings
  • High temperature iglidur X bearings, works at up to +250°C
Slewing ring bearings

Slewing ring bearings

  • For horizontal rotary movements
  • Ready-to-install slewing rings for lubrication-free, dry operation
Shaft guide

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J

DIY project with drylin telescopic rails

Extendable boat antenna

Boat interiors

Products for interior design

Whether sliding tables, bed pull-outs or mobile shower walls: compact, mobile units are needed in boat interiors to make perfect use of the limited space. We have the right bearing technology or energy supply system to ensure that reliable movement.

▶ Discover now

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview