Solution
Today, our cable solutions can be found in the application, more precisely in a cable trolley that is exclusively fitted with chainflex cable reels. From our
chainflex® product range, control, signal and bus cables are used.
We have developed a special cable to supply the platform with energy from the trailer - a 32A/ 400V cable made of light aramid - where every kilogramme counts. This is important as the load capacity of the winches for passenger transport is limited. The lighter the platform, the more tools and material can be transported.
Some of the chainflex cables on the "terra" are guided in
our energy chains. The largest chain is designed with a
Reverse Bend Radius (RBR) and takes on the cable guiding in the platform's rotary axis, which is necessary to be able to reproduce the "twist" of the rotor. It is a special edition from the igus modular system.
The tarpaulins on the bow and stern modules are moved via
drylin guide systems. Some extendible elements of the platform rest on
tribo-tape liners , and various lead screw elements and axes are guided in sleeve
bearings made of iglidur® high-performance polymers.
Finally,
chainflex® cables are used in the "structrepair", the start-up's repair system for the glass fibre structures of the rotor blades. The service staff no longer have to do elaborate lamination and account for many hours of curing time. Instead, a pre-impregnated "sheet" is applied and attached to the rotor under vacuum. This takes about 30 minutes. Here, the chainflex cable connects the process unit with the vacuum-building silicone heating mat and guides both energy and sensor signals for temperature control.