drylin® SHT and SHT-PL XY tables

High precision, extreme torsional stability

  • Accurate alignment through CNC manufacturing
  • Also available as a preload version (PL)
  • 100% lubrication-free and complete
  • Corrosion-free
  • With trapezoidal thread or dryspin high helix thread
  • Assembly of upper unit with left or right alignment possible
  • Accessories (hand wheel, etc.) available

SHT-XY - XY table installation sizes

drylin SHT-XY-08-AWM XY table

SHT-XY-08-AWM

  • Max. stroke length: 150mm
  • Carriage length: 65mm
  • Shaft material: aluminium
  • Shaft diameter: 8mm
drylin SHT-XY-12-AWM XY table

SHT-XY-12-AWM

  • Max. stroke length: 350mm
  • Carriage length: 85mm
  • Shaft material: aluminium
  • Shaft diameter: 12mm

With spring preload - PL versions

drylin SHT-XY-12-AWM-PL XY table

SHT-XY-12-AWM-PL

  • Max. stroke length: 350mm
  • Carriage length: 85mm
  • Shaft material: aluminium
  • Shaft diameter: 12mm
  • With pre-load
drylin SHT-XY-20-EWM-PL XY table

SHT-XY-20-EWM-PL

  • Max. stroke length: 500mm
  • Carriage length: 130mm
  • Shaft material: stainless steel
  • Shaft diameter: 20mm
  • With pre-load


SHT/SHT-PL XY tables


XY table lengths and weights [mm]

Order number A
-0.3
[mm]
H

[mm]
E1
±0.15
[mm]
E2
±0.15
[mm]
Base
length lx
[mm]
Base
length ly
[mm]
R

[mm]
f

[mm]
lt
±0.1
[mm]
tk

[mm]
ts

[mm]
tg

kt

[mm]
SHT-XY-12 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
SHT-XY-08 65 42 52 56 96 96 32 1.5 15.5 10 5.5 M6 7
SHT-XY-12-PL 85 56 70 73 145 145 42 2 30 11 6.6 M8 6.4
SHT-XY-20-EWM-PL 130 86 108 115 202 202 72 2 36 15 9 M10 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

XY tables dimensions [mm]

Order number sg


d

[mm]
T

l1

[mm]
d1
Standard
d1
Alternative
l2

[mm]
d2
Standard
d2
Alternative
ha1

[mm]
ha2

[mm]
W
ha2-ha1
[mm]
SHT-XY-12 M6 12 17 TR10x2 6h9 17 6h9 18 38 20
SHT-XY-08 M5 8 TR6x2/TR6,35x2,54 15.5 TR6x2/TR6,35x2,54 5 15 5 13 29 16
SHT-XY-12-PL M6 12 17 TR10x2 6h9 17 6h9 18 38 20
SHT-XY-20-EWM-PL M8 20 26 TR18x4 - 26 12h9 23 63 40
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
The hand wheel can be ordered left or right-mounted in the y-direction.
Left: SHT-XY-12-AWM-L-200-300 for 200mm stroke length on the x-axis and 300mm on the y-axis.
Right: SHT-XY-12-AWM-R-200-300 for 200mm stroke length on the x-axis and 300mm on the y-axis


Technical options for the SHT series

The following options can be delivered for the SHT-XY product range.


drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes

Further information and accessories XY tables



Delivery time on request