Solution
To ensure that the self-driving robot remains reliable even under adverse weather conditions and the numerous obstacles in Seoul, the South Korean start-up company relies on products from igus®.
iglidur® G is used for the joint area of the wheel and the folding mechanism of the robot body during movement. In addition, the
drylin® N are easily adjustable and enable precise positioning through defined displacement forces. This means that the delivery package in the robot moves out smoothly. The drylin® N profile guides are particularly suitable for applications in tight installation spaces as they are extremely space-saving and have a flat design. Above all, it is extremely light because it is made of aluminium and plastic. This fits perfectly into the design of the self-driving robot. In addition, the drylin® N profile guides are easily adjustable and enable precise positioning through defined displacement forces. This means that the delivery package in the robot moves out smoothly. When developing the self-driving robot for food delivery, the focus was on a simple autonomous driving function that confidently manages any obstacle and any weather conditions. Our drylin® N products are not just lubrication-free and maintenance-free. Moreover, they are available for 24/7 delivery.