1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: ZSM-0405-04
- Material: iglidur® Z
- igus-icon-infoParts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
- Shape: Shop sleeve bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- b1 4 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Maximum service life under extreme conditions - Wear-resistant and impact-resistant even under high loads and temperatures
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
Typical application areas
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
- Excellent wear resistance, especially with high loads
- High thermal resistance
- For extreme loads
- For high surface speeds
- Resistant to edge loads
- Lubrication- and maintenance-free
- Standard range from stock
Typical application areas
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
Unsure if it fits?