iglidur® J, flanged bearing, mm - JFM

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction

iglidur® J, flanged bearing, mm - JFM
iglidur® J, flanged bearing, mm - JFM drawing
1 from 2
iglidur® J, flanged bearing, mm - JFM
iglidur® J, flanged bearing, mm - JFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JFM-0304-03
  • Material: iglidur® J
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 3 mm
    • b2 0.75 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould-resistant according to DIN EN ISO 846

iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficient of friction in dry operation and their very low stick-slip effect tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Aviation industry
Cleanroom
Furniture / Industrial design


Find further applications here:
Industry solutions
 

When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low humidity absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 


Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation