iglidur® G, thrust washer, mm - GTM

The all-round classic with an excellent price/performance ratio

iglidur® G, thrust washer, mm - GTM
iglidur® G, thrust washer, mm - GTM drawing
1 from 2
iglidur® G, thrust washer, mm - GTM
iglidur® G, thrust washer, mm - GTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GTM-0408-005
  • Material: iglidur® G
  • Form: Shop thrust washers
  • Dimensions:
    • d1 4 mm
    • d2 8 mm
    • d6 8 mm
    • s 0.5 mm
    • h 0.2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® G | The general purpose bearing
 
  • Over 650 sizes available from stock
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • Lubrication-free and maintenance-free
iglidur® G covers an extremely wide range of different requirements – it is truly "all round". The material is ideal for universal applications, a true "all-rounder". Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete amongst iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
 
Typical application areas
 
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product 
Unsure if it fits?

Contact us

Contact details

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h