Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm

E4.350 series
igus-icon-lupe
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
igus-icon-lupe
E4.350.500.500.0 technical drawing
igus-icon-lupe
E4.350.500.500.0 technical drawing
igus-icon-lupe
play iconE4.350.500.500.0 video
igus-icon-lupe
1 of 5
E4.350 series
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
igus-icon-arrow-left
igus-icon-arrow-right
  • Inner height hi: 350mm
  • Inner width Bi: 400 - 800mm
  • Bend radii R: 500 - 1000mm
  • Pitch: 470mm
  • The world's largest polymer e-chain®
  • Strong: crossbars with double locking
  • Noise-reducing brake and optional noise dampers
  • High push/pull strength for long travels and large unsupported lengths
  • Smooth, cable-friendly inner surfaces
igus-icon-lieferzeitE4.350.500.500.0
500
500

Consulting

I look forward to answering your questions

Dieter Reitz
Dieter Reitz

igus-icon-phone+49 2203 9649 7070

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm