Low-pitch lead screw

The dryspin low-pitch lead screw made of stainless steel or anodised aluminium impresses with its high efficiency, smooth operation and durability. Thanks to optimised flank angles and thread geometry, it is exceptionally quiet. The outer diameter tolerance of -0.1mm ensures highest precision. In combination with iglidur high-performance polymer optimised for sliding, it allows for maintenance- and lubrication-free operation and is insensitive to dirt, water, chemicals or impacts. The low-pitch lead screw is available with pitches from 1 to 10mm and thread diameters from 4 to 20mm.

For higher pitches, we recommend our high-performance dryspin high helix or trapezoidal lead screw. You can either make an order in our online shop or via our lead screw configurator. This allows you to find the right dryspin lead screw quickly and customise the ends on both sides.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Thorben Hendricks
Thorben Hendricks

igus-icon-phone+49 2203 9649 9809

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h