drylin® N low-profile guides

If the application requires extremely flat installation heights, the drylin® N linear guides are the method of choice - in four different widths between 17 and 80 mm and heights between 6 and 12 mm. The drylin® N linear guides also offer low weight and an extremely quiet operation with a large variety of options in guide carriages. The aluminium rails are available in silver or black anodised.
 
Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!