igus-icon-lupe
igus-icon-lupe
1 from 2
- Outer diameter: 6mm to 20mm
- Pitch: 2mm to 8mm
- Two start
- Material: C15 AISI 1015 steel
- Thread direction: right hand
- Not self-locking
igus-icon-lieferzeitPTGSG-10X4P2-02-R
TR10x4P2
Advantages of dryspin trapezoidal lead screws:

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm