dryspin lead screw nut out of iglide J350 | geometry: cylindrical | two-start trapezoidal thread | LH

J350SLM-2624TR12X6P3 product image
igus-icon-lupe
J350SLM-2624TR12X6P3 technical drawing
igus-icon-lupe
1 from 2
J350SLM-2624TR12X6P3 product image
J350SLM-2624TR12X6P3 technical drawing
  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut
  • Multi start
igus-icon-lieferzeitJ350SLM-2624TR12X6P3
26
24
TR12X6P3

Contact us

Contact details

Thorben Hendricks
Thorben Hendricks

igus-icon-phone+49 2203 9649 9809

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h